Produkte
Analog extension modules specifications |
AL2-2DA |
AL2-2PT-ADP |
AL2-2TC-ADP | |
---|---|---|---|---|
Analog inputs | ||||
Integrated inputs |
— |
2 |
||
Connectable temperature sensors |
— |
Pt100 sensor Temp. coefficient 3.850 ppm/°C (IEC 751) |
Thermocouple (K type), isolated type (IEC 584-1 1977, IEC 584-2 1982) | |
Compensated range |
— |
-50–200 °C |
-50–450 °C | |
Analog outputs | ||||
Integrated outputs |
2 |
— | ||
Analog output range |
Voltage |
0–10 V DC (5 kΩ–1 MΩ) |
— | |
Current |
4–20 mA (max. 500 Ω) |
— | ||
Electrical specifications | ||||
Number of channels |
2 | |||
Power supply |
24 V DC (-15–10 %), 70 mA |
24 V DC (-15–20 %), 1 W | ||
Mechanical specifications | ||||
Weight kg |
0.05 |
0.07 | ||
Dimensions (WxHxD) mm |
53.1x90x24.5 |
35.5x90x32.5 | ||
Order information Art. no. |
151235 |
151238 |
151239 |
Analog extension modules specifications |
AL2-2DA |
AL2-2PT-ADP |
AL2-2TC-ADP | |
---|---|---|---|---|
Analog inputs | ||||
Integrated inputs |
— |
2 |
||
Connectable temperature sensors |
— |
Pt100 sensor Temp. coefficient 3.850 ppm/°C (IEC 751) |
Thermocouple (K type), isolated type (IEC 584-1 1977, IEC 584-2 1982) | |
Compensated range |
— |
-50–200 °C |
-50–450 °C | |
Analog outputs | ||||
Integrated outputs |
2 |
— |
— | |
Analog output range |
Voltage |
0–10 V DC (5 kΩ–1 MΩ) |
— |
— |
Current |
4–20 mA (max. 500 Ω) |
— |
— | |
Electrical specifications | ||||
Number of channels |
2 |
2 |
2 | |
Power supply |
24 V DC (-15–10 %), 70 mA |
24 V DC (-15–20 %), 1 W |
24 V DC (-15–20 %), 1 W | |
Mechanical specifications | ||||
Weight kg |
0.05 |
0.07 |
0.07 | |
Dimensions (WxHxD) mm |
53.1x90x24.5 |
35.5x90x32.5 |
35.5x90x32.5 | |
Order information Art. no. |
151235 |
151238 |
151239 |