Produkte
Specifications |
AL2-10MR-A |
AL2-10MR-D |
AL2-14MR-A |
AL2-14MR-D |
AL2-24MR-A |
AL2-24MR-D | ||
---|---|---|---|---|---|---|---|---|
Electrical specifications | ||||||||
Integrated inputs/outputs |
10 |
14 |
24 | |||||
Power supply |
100–240 V AC |
24 V DC |
100–240 V AC |
24 V DC |
100–240 V AC |
24 V DC | ||
Digital inputs |
6 |
8 |
15 | |||||
Analog inputs |
— |
6 |
— |
8 |
— |
8 | ||
Channels |
— |
6 |
— |
8 |
— |
8 | ||
Integrated outputs |
4 |
6 |
9 | |||||
Max. power consumption |
W |
4.9 |
4.0 |
5.5 |
7.5 |
7.0 |
9.0 | |
Typ. power consumption |
All I/Os ON/OFF |
W |
3.5/1.85 240 V AC 3.0/1.55 120 V AC |
2.5/0.75 |
4.5/2.0 240 V AC 3.5/1.5 120 V AC |
4.0/1.0 |
5.5/2.5 240 V AC 4.5/2.0 120 V AC |
5.0/1.0 |
Weight |
kg |
0.2 |
0.3 |
0.35 |
0.3 | |||
Dimensions (WxHxD) |
mm |
71.2x90x55 |
124.6x90x52 | |||||
Order information Art. no. |
215070 |
215071 |
215072 |
215073 |
215074 |
215075 | ||
Specifications |
AL2-10MR-A |
AL2-10MR-D |
AL2-14MR-A |
AL2-14MR-D |
AL2-24MR-A |
AL2-24MR-D | ||
---|---|---|---|---|---|---|---|---|
Electrical specifications | ||||||||
Integrated inputs/outputs |
10 |
10 |
14 |
14 |
24 |
24 | ||
Power supply |
100–240 V AC |
24 V DC |
100–240 V AC |
24 V DC |
100–240 V AC |
24 V DC | ||
Digital inputs |
6 |
6 |
8 |
8 |
15 |
15 | ||
Analog inputs |
— |
6 |
— |
8 |
— |
8 | ||
Channels |
— |
6 |
— |
8 |
— |
8 | ||
Integrated outputs |
4 |
4 |
6 |
6 |
9 |
9 | ||
Max. power consumption |
W |
4.9 |
4.0 |
5.5 |
7.5 |
7.0 |
9.0 | |
Typ. power consumption |
All I/Os ON/OFF |
W |
3.5/1.85 240 V AC 3.0/1.55 120 V AC |
2.5/0.75 |
4.5/2.0 240 V AC 3.5/1.5 120 V AC |
4.0/1.0 |
5.5/2.5 240 V AC 4.5/2.0 120 V AC |
5.0/1.0 |
Weight |
kg |
0.2 |
0.2 |
0.3 |
0.3 |
0.35 |
0.3 | |
Dimensions (WxHxD) |
mm |
71.2x90x55 |
71.2x90x55 |
124.6x90x52 |
124.6x90x52 |
124.6x90x52 |
124.6x90x52 | |
Order information Art. no. |
215070 |
215071 |
215072 |
215073 |
215074 |
215075 | ||