Suchen

Hauptinhalt

  • Anmelden
  • Login

Produkte

Print page

Produkte

Zurück

Specifications

FX3U-1PG

FX2N-10PG

FX5-20PG-D

FX5-20PG-P

Applicable for

Base units FX3U/FX3UC/ FX5U/FX5UC

Base units FX3U/F X3UC

Base units FX5U/FX5UC

Accessible axes

1

2

Output frequency

Pulses/s

10–200 000

1–1 000 000

5 000 000

1–200 000

Signal level for digital inputs

24 V DC/40 mA

5 V DC/100 mA; 24 V DC/70 mA

5 V DC;

24 V DC

24 V DC/5 mA

Power supply

5 V DC

150 mA (from base unit)

120 mA (from base unit)

24 V DC

165 mA

(external power supply)

120 mA (from base unit)

Related I/O points

8

Weight kg

0.3

0.2

Dimensions (WxHxD) mm

43x90x87

50x90x83

Order information Art. no.

259298

140113

409825

312301

Specifications

FX3U-1PG

FX2N-10PG

FX5-20PG-D

FX5-20PG-P

Applicable for

Base units FX3U/FX3UC/ FX5U/FX5UC

Base units FX3U/F X3UC

Base units FX5U/FX5UC

Base units FX5U/FX5UC

Accessible axes

1

1

2

2

Output frequency

Pulses/s

10–200 000

1–1 000 000

5 000 000

1–200 000

Signal level for digital inputs

24 V DC/40 mA

5 V DC/100 mA; 24 V DC/70 mA

5 V DC;

24 V DC

24 V DC/5 mA

Power supply

5 V DC

150 mA (from base unit)

120 mA (from base unit)

24 V DC

165 mA

(external power supply)

120 mA (from base unit)

Related I/O points

8

8

8

8

Weight kg

0.3

0.2

0.2

0.2

Dimensions (WxHxD) mm

43x90x87

43x90x87

50x90x83

50x90x83

Order information Art. no.

259298

140113

409825

312301

Zurück

Nach oben